https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Enclosures, Mounts & Hardware

Interface Housing And Mounting Accessory

Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems

Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems.Interfaces are either powered from the loop or require a separate mains supply. The mains power version has its own battery backup.

Features & Benefits:
  • Loop Powered devices reducing cost of installation and maintenance
  • Individual addresses to maximise information and fl exible cause and effect
  • Each device with EN54-17 short circuit handling for enhanced system integrity
  • Comprehensive range of functionality in each device variant to simplify system design
  • Complete range of mounting enclosures and accessories
  • Options to connect conventional fi re detectors such as fl ame and beam detectors
Certifications:
  • EN54-17: 2005
  • EN54-18: 2005
  • LPCB