https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Enclosures, Mounts & Hardware

MAXPRO® Single Door Controller Enclosure

Honeywell MAXPRO Access MPA1 significantly decreases installation time and costs while delivering a secure, remotely managed access control solution, standalone or integrated with MAXPRO Cloud.

Honeywell MAXPRO Access MPA1 significantly decreases installation time and costs while delivering a secure, remotely managed access control solution, standalone or integrated with MAXPRO Cloud. It includes controller, enclosure, plus HID OSDP signor mullion reader.

This single door POE powered controller is easy to install, operate and maintain its unique edge installation design and its dedicated Device Utility App for fast and easy commissioning. It can either be mounted in a US single gang junction box or in a specially designed compact enclosure with Status LED diagnostics. It connects up to two secure OSDP readers, providing enhanced security

Features & Benefits:
  • Single door edge controller
  • Card-to-cloud secure, OSDP
  • Reduced cabling cost through PoE edge installation
  • Flexible install options
Certifications:
  • EMC/CE and FCC Compliant
  • UL 294 and CAN/ULC 60839-11-1 Listing
Image
SKU
Description
alt
MPA1002U-MPS
MPA2 Intelligent Access Control Panel, USA
alt
MPA1002E-MPS
MaxPro Access - 2 Door Controller (RIRO) in Metal enclosure, OSDP & Weigand compatible