https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Enclosures, Mounts & Hardware

Vesda Enclosure

19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required

19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. Two versions are available: 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules). The 19” Subracks are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

Features & Benefits:
  • Available in two versions 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules)