https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Enclosures, Mounts & Hardware

Vigilon Control Panel

Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.

Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.

Vigilon’s backlit 8-line by 40 character display presents clear indication of fire or fault locations. To meet the requirements of BS 5839 Part 1: 2002 the panel also has separate zonal indication. This comprises 32 fire LED’s which give an overview indication ‘at a glance’ without the need for manual intervention by fire fighters. The standard Vigilon Panel has 24 hour battery standby and up to 4 loops and a network card. The enhanced panel can offer 6 loops and a network card and up to 72 hour battery standby.

Data Sheet
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
Image
SKU
Description
alt
VS-ODDOR-PLUS
Vigilon Plus-Spare Outer Door 4/6 Loop