Environmental Modules
Temperature Wall Module
T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.
T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.
Features & Benefits:- 7750B1008/U, T7750C1006/U, T7750D1004/U, and T7750A1000/U
- Integral linearized 20K ohm NTC thermistor.
- Vertical Mounting.
- Models available with setpoint adjustment.
- Models available with occupied/unoccupied override.T7771A1005/U
- Push button setpoint adjustment with LED indicators.
- Occupied/unoccupied override (bypass) with LED.
- LONWORKS® bus jack.
- Operating range 45 to 99°F (7 to 37°C).
- N.E.C.
Image
SKU
Description
T7750D1004/U
NTC Temperature Wall Module, VAV1 Only, Override, 20Kohm, Use with W7751
T7771A1005/U
Remote Temperature Wall Module, NTC Non-Linear 20K ohm Sensor
T7750A1000/U
NTC Temperature Wall Module, VAV1 Only, 20K ohm, use with W7751
T7750C1006/U
NTC Temperature Wall Module, VAV1 Only, Setpoint, Override, 20Kohm, Use with W7751
T7750B1008/U
NTC Temperature Wall Module, VAV1 Only, Setpoint, Override, 20Kohm, LED, Use with W7751