Memory Cards & Digital Storage
W-USB SWIFT® Transceiver
W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration.
W-USB SWIFT® transceivers can be used to conduct a site survey or to interface with all addressable wireless devices allowing for faster and easier configuration. These transceivers also provide current information on all devices within the Class A mesh when a PC is within range of the SWIFT W-GATE wireless gateway.
Features & Benefits:- Provides current information on all devices in the Class A mesh when the PC is within range of the SWIFT W-GATE wireless gateway
- Easy to use, as it runs on a laptop with Windows™ software
- Simple and clear diagnostics make the site survey, mesh configuration, and installation faster and easier
- Enables the installer to create a useful graphic representation of the wireless network providing important system data and a visual perspective
Image
SKU
Description
W-USB
USB Transceiver
W-USBAUS
USB DONGLE AUS