https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Monitors & Displays

Vesda Remote Compact Display

The VRT-J0000-MRN is the marine version of the Compact Remote Display. It provides real time indication of the smoke level, alarm and fault status of a VESDA VLC detector and fault, smoke bar graph indicators.

The VRT-J0000-MRN is the marine version of the Compact Remote Display. It provides real time indication of the smoke level, alarm and fault status of a VESDA VLC detector. In addition to the alarm, fault and smoke bar graph indicators, the unit supports an integral sounder and 7 fully configurable relays to signal the alarm and fault status to external systems. It also provides remote Reset and Isolate functionality using the 4 buttons provided.

Features & Benefits:
  • VESDA VLC is available in two versions
  • 5 LEDs option for Fire, Pre-Alarm/Alert, Fault, OK, Reset/Isolate
  • Reset/Isolate Push Button (press to reset, press and hold to isolate)
  • VESDA Laser detection technology
  • Dual-stage air filtration technology and a reliable aspirator design
Certifications:
  • DNV Type Approval certificate A-1370
Image
SKU
Description
alt
VRT-J0000-T00
REMOTE LCDISP. RTC7-TYCO