https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Monitors & Displays

Vesda Remote Mount Display

Vesda Remote Mount Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators

Vesda Remote Mount Display Module with Remote Termination Card which has been designed for use with the LaserSCANNER range and provide real-time indication of the status of a VESDA detector.

Features & Benefits:
  • Provides Immediate Status Reporting for a Single VESDA Zone
  • Allows Zone Control of Assigned VESDA Detector
  • High Intensity Alarm LEDs
  • Remote Relay Option
  • 20-Segment Vertical Bar Graph Display
  • Alarm Threshold Indicators
  • Built-In Sounder for Audible Warning
  • Comprehensive Fault Reporting
  • Multi-mode Numeric Display (defaults to smoke obscuration)
  • Recessed Mounting Option
Certifications:
  • ActivFire
  • FM
  • LPCB
  • UL
  • ULC
  • VdS

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Light Bulb Type
    • LED
  • Maximum Wiring Distance
    • 4000 foot
  • Maximum Operating Humidity
    • 99 Percentage
  • Mount Depth
    • 3.14 inch
    • 85 millimetre
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 5.5 inch
    • 140 millimetre
  • Zones
    • 2 Zones

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Light Bulb Type
    • LED
  • Maximum Wiring Distance
    • 4000 foot
  • Maximum Operating Humidity
    • 99 Percentage
  • Mount Depth
    • 3.14 inch
    • 85 millimetre
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 5.5 inch
    • 140 millimetre
  • Zones
    • 2 Zones
  • Mount Height : 5.9 inch|150 millimetre
  • Alarm Current : 80 (Module) milliampere|110 (Remote Mounting Box) milliampere
  • Light Bulb Type : LED
  • Maximum Wiring Distance : 4000 foot
  • Maximum Operating Humidity : 99 Percentage
  • Mount Depth : 3.14 inch|85 millimetre
  • Minimum Operating Humidity : 10 Percentage
  • Mount Width : 5.5 inch|140 millimetre
  • Zones : 2 Zones
Image
SKU
Description
alt
VRT - 700
Vesda Remote Mount Display, 3 W, 24V DC, 110mA, 140x150x5mm