https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Printers

Routing Termination Unit 1 (RTU01)

Routing Termination Unit 1 (RTU01) is used on the Fault Routing output on the 795-132 to allow full monitoring of the transmission path to transmission device. Allows compliance with EN54-2 OWR 8.9

Routing Termination Unit 1 (RTU01) is used on the Fault Routing output on the 795-132 to allow full monitoring of the transmission path to transmission device. Allows compliance with EN54-2 OWR 8.9

Certifications:
  • EN54-2 OWR 8.9

Others

  • Printer Type
    • RTU01 Routing Termination Unit Kit

Others

  • Printer Type
    • RTU01 Routing Termination Unit Kit
  • Printer Type : RTU01 Routing Termination Unit Kit