Timers
FS-RT Replacement Timer Delay and Switch Assembly
FS-RT replacement timer delays and switch assemblies are for use with WFDN Series water flow detectors. These assemblies have two sets of SPDT (Form C) contacts and an operating temperature range of 32 to 150 °F (0 to 66 °C).
FS-RT replacement timer delays and switch assemblies are for use with WFDN Series water flow detectors. These assemblies have two sets of SPDT (Form C) contacts and an operating temperature range of 32 to 150 °F (0 to 66 °C).