https://buildings.honeywell.com/us/en/search-results.html

Audio System Controllers

Digital Integrated System Manager

Honeywell provides digital integrated system managers with integrated public address and voice alarm controllers. These system managers also provide high flexibility and are extendible via Ethernet (TCP/IP).

Honeywell provides digital integrated system managers with integrated public address and voice alarm controllers. These system managers also provide high flexibility and are extendible via Ethernet (TCP/IP).

Features & Benefits:
  • 8 Channels Power Matrix
  • High Acoustic Performance
  • Built-in Fault Diagnosis
  • Automatic Volume Control

Others

  • Overall Height
    • 88 millimetre
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Overall Depth
    • 420 millimetre
  • Minimum Storage Temperature
    • -40 degree Celsius
  • Backup Voltage
    • 21.5-28.5 voltage direct current
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Operating Voltage
    • 100-240 voltage alternating current
  • Overall Width
    • 482 millimetre
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Frequency
    • 50/60 hertz
  • Power Consumption
    • 50 watt

Others

  • Overall Height
    • 88 millimetre
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Overall Depth
    • 420 millimetre
  • Minimum Storage Temperature
    • -40 degree Celsius
  • Backup Voltage
    • 21.5-28.5 voltage direct current
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Operating Voltage
    • 100-240 voltage alternating current
  • Overall Width
    • 482 millimetre
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Frequency
    • 50/60 hertz
  • Power Consumption
    • 50 watt
  • Overall Height : 88 millimetre
  • Maximum Storage Temperature : 70 degree Celsius
  • Overall Depth : 420 millimetre
  • Minimum Storage Temperature : -40 degree Celsius
  • Backup Voltage : 21.5-28.5 voltage direct current
  • Maximum Operating Ambient Temperature : 55 degree Celsius
  • Operating Voltage : 100-240 voltage alternating current
  • Overall Width : 482 millimetre
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Maximum Operating Humidity : 95 Percentage
  • Frequency : 50/60 hertz
  • Power Consumption : 50 watt
Image
SKU
Description
alt
X-DCS3000
Integrated System Manager: 100-240V AC: 50/60 Hz: 3 Auxillary Input Channels: 2 Auxillary Output Channels