https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire Alarm Control Panels

Analogue Addressable Fire Detection

The Analogue Addressable Fire Detections by SMS are Sentri Four analogue addressable fire detection and alarm system from SMS offers medium to large sized building owners the latest in system flexibility and control panel aesthetics.

The Analogue Addressable Fire Detections by SMS are Sentri Four analogue addressable fire detection and alarm system from SMS offers medium to large sized building owners the latest in system flexibility and control panel aesthetics. The Sentri Four panel manages up to 4 loops each accommodating up to 200 devices on each loop, including repeat panels, interfaces, call points, sensors and sounders.

Features & Benefits:
  • Sentri Four's advanced sensing technology and powerful software processing in the panel quickly identifies real fires
  • PC based commissioning tools allow complex fire plans to be configured
  • The control panel has a simple user interface with LCD screen providing accurate information in an emergency
  • Networks of up to 10 panels can be programmed seamlessly as one system. 2 and 4 loop panels can be connected on the same network allowing flexibility of design
  • Flexible programming options are available at the panel
  • All Sentri devices connect onto the same two core loop, separate sounder or repeater panel wiring circuits are not required
  • In the event of a fire or fault, Sentri's analogue addressable technology will provide a detailed log of events
Certifications:
  • EN54 Parts 2 & 4

Others

  • Loop Capacity
    • 4
  • Application
    • Fire Alarm Control Panel

Others

  • Loop Capacity
    • 4
  • Application
    • Fire Alarm Control Panel
  • Loop Capacity : 4
  • Application : Fire Alarm Control Panel