Fire Alarm Control Panels
ECC-LOC Local Operator Console
EVS-LOC local operator consoles are a part of a family of external remote consoles that allow for extending the display and control to remote locations within a building.
EVS-LOC local operator consoles are a part of a family of external remote consoles that allow for extending the display and control to remote locations within a building. The console consists of a complete operator interface that is identical to the main console as well as a built-in microphone with a push-to-talk feature for 'ALL CALL' paging. The consoles are housed in a cabinet with a keyed or an optional thumb lock to prevent unauthorized access. The local operator consoles require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the main console.
Features & Benefits:- Provides messaging status and control of the primary operator console
- Complete operator interface that includes a built-in microphone for ALL CALL paging
- UL 864 listed
- Certified for seismic applications
- A maximum of eight ECC-LOCs can be connected to the primary operating console
- Built-in microphone with push-to-talk feature that can be used for 'ALL CALL' paging
- Fourteen programmable message buttons that can be used to activate all speaker circuits remotely
- Sturdy cabinet design with a keyed lock to prevent unauthorized access
- Simple and straightforward user interface
- UL Listed S2424
- CSFM: 7300-0075
- FDNY: COA #6152
Others
- Operating Voltage
- 24 voltage direct current
Others
- Operating Voltage
- 24 voltage direct current
- Operating Voltage : 24 voltage direct current
Image
SKU
Description
ECC-LOC
Local Operator Console, Complete User Interface, Built-In Microphone