https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Farenhyt Series Intelligent Fire Alarm Control Panel

Farenhyt Series Intelligent Fire Alarm Control Panels has powerful features such as detector sensitivity, day/night thresholds, drift compensation, pre-trouble maintenance alert, and calibration trouble alert.

Farenhyt Series Intelligent fire alarm control panels has the interconnection capability for up to 32 panels. The system has two modes of operation, multiple panels covering one larger building, or multiple independent buildings. To network panels together use the SK-NIC network interface card. Copper wire or fibre optic cable panel connectivity can be used within the same networked system. Intelligent fire alarm control panels has a built-in dual-line digital and IP communicator with an optional cellular communication module, Form C trouble relay, and two programmable Form C relays. Intelligent fire alarm control panels has powerful features such as detector sensitivity, day/night thresholds, drift compensation, pre-trouble maintenance alert, and calibration trouble alert.

Features & Benefits:
  • Network support for up to 32 Sites
  • Available in a red or black cabinet
  • IFP-75 can be surface or flush mounted
  • Built-in USB interface for convenient and quick programming
  • Programmable date setting for Daylight Saving Time
  • JumpStart Auto Programming feature for easy programming
  • Convenient field-upgradeable firmware
  • Supports up to four SWIFT wireless gateways
  • Each gateway can have up to 49 wireless devices
  • Reports events to central station by point or by zone
Certifications:
  • CSFM: 7165-0559:0503
  • FDNY COA# 6248
  • Seismic (CA) (pending)
  • UL Listed
Image
SKU
Description
alt
0IFP-75BD
Assembly: IFP-75: Board Only: SK
alt
IFP-75
Intelligent Fire Alarm Control Panel, 120V AC, 60Hz, 1.5A, 27.4V DC, Red Cabinet