https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

Honeywell Industrial Fire CPU Card

Honeywell Industrial Fire CPU Card is the system's central unit and contains the micro-controller, which processes all the information provided by the other cards of the panel.

Honeywell Industrial Fire CPU Card is the system's central unit and contains the micro-controller, which processes all the information provided by the other cards of the panel. In addition to the micro-controller, the card has a flash memory, a buffered static RAM, a watchdog circuit and an Ethernet controller with an RJ 45 Ethernet output connector. The CPU card can be used in either single or redundant configuration with two CPU’s operating in parallel. Both CPU’s process information from the cards of the panel, but only one (the primary) of the two interacts with them. Once the primary CPU stops operating, the other immediately takes its place without disrupting ongoing operations or losing captured events. The H-S81-HS/C-ULS and the H-S81-HS/C-ULD are the compact versions of the H-S81-HS with a single or double power supply, respectively. Designed for locations with space limitations and for smaller applications seeking to combine fire, gas detection and suppression panels into one product. It provides an integrated industrial protection system that includes flame, gas and smoke detection; logic control and networking equipment; suppression and extinguishing capability; public address, sounders, beacons, and other safety components. Each panel is a modular system comprised of an enclosure, display, a redundant CPU, and up to 8 (eight) I/O cards. The number and type of I/O cards are selected based on the protection needs of the facility. These panels have a single or dual redundant power supply to match either requirement. Additionally it supports the F7011-UL Safety Bus Control Card which controls remote modules installed on a unique Bus. Up to 64 remote safety bus modules can be controlled by a single F7011-UL control card. This expands the capacity of the control panel while providing optimal functionality in fault condition with high communication speed.

Features & Benefits:
  • Can be hot-swapped
  • Suitable for applications fault-tolerant up to SIL3 level in accordance with IEC-61508
  • Designed to operate in parallel (redundancy)
  • Automatic set once the second CPU has been put in
  • Micro-controller 25 MHz Renesas (HITACHI) H8-2318
  • 4-MB(512K X8) buffered static RAM with lithium battery
  • 2-MB expandable flash memory
  • Ethernet 10/100 link via RJ 45
  • Watchdog external to CPU, for software functional cycle monitoring
  • Fault self-check on the hardware
  • Built-in clock
  • Internal CPLD dedicated to the communication management
  • Operating system residing in internal flash memory
  • On-line transfer of configuration program
  • Front plug-in, with locking screws
Certifications:
  • CE
  • RoHS
Image
SKU
Description
alt
S81-U1002-1-UL-Sub
CPU Card, Ethernet, UL SubAssembly
alt
U1002-1-CPU-CARD
EN CPU card with ETHERNET connections
alt
S81-BASE ADV
CPU Card, Ethernet, Non Assembled, Base Rack, Advanced Display, One CPU
alt
RCKS81/S-CP
CPU Card, Ethernet, Non Assembled, 3PS, Expansion Rack, + E2002-1
alt
H-U1002-1-CPU-CARD
CPU Card, Ethernet, Assembled