https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire Alarm Control Panels

Morley-IAS ZXSe Fire Alarm Control Panel

Morley-IAS ZXSe Fire Alarm Control Panel is an Intelligent Fire Alarm Control Panel. It has been designed and constructed around proven and reliable microprocessor technology.

Morley-IAS ZXSe Fire Alarm Control Panel is an intelligent fire alarm control panel. It has been designed and constructed around proven and reliable microprocessor technology. This simple approach has produced a modular, scalable fire alarm platform suitable for protecting all types of premises.

ZX5Se 1-5 loop control panel. 230Vac, 4 sounder circuits, 4 line display and networking capability. 6 Amp PSU with 460mA loop capability 500 x 500 x 195mm (H x W x D). Order loop cards separately. Languages supplied: English, Italian, Spanish, Portuguese, Polish, Dutch, Slovenian and Croatian.

As the installation grows the ZXSe panel can expand with the building or site by adding additional devices, loop cards, printers or repeater panels. Additionally, further ZXSe panels can be networked together allowing an even bigger system to be created.

Features & Benefits:
  • Scalable platform which can support up to 99 on a single network
  • Simple integration with VA/PA and other systems
  • Seamless support of industry leading detection device protocols
  • Easy to follow menu supports all standard maintenance activities
  • Wide range of supporting equipment, such as printers, mounting accessories and repeaters provides maximum system flexibility
  • Simple programming with the off-line system configuration tool
  • Design to EN54 Parts 2 & 4
Certifications:
  • EN54 Parts 2 & 4
Image
SKU
Description
alt
721-001-302
Intelligent Fire Alarm Control Panel, ZX5Se, Multi Protocol, 1-5 Loop, 230 V AC, 4 Sounder Circuits
alt
795-149
ZX5SE 140Z DOOR WITH 60Z CARD ONLY
alt
124-403
PCBA ZX5 BASE
alt
795-150
KIT DOOR ZX5SE 200 ZONE

Related Products