https://buildings.honeywell.com/us/en/search-results.html

Fire Alarm Control Panels

SC-6 Six Supervised Control Module

The SC-6 Six Supervised Control Modules are intended for use in an intelligent alarm system. Each module is intended for switching applications involving AC, DC, or audio, which require wiring supervision. A common SLC input is used for all modules.

The SC-6 Six Supervised Control Modules are intended for use in an intelligent alarm system. Each module is intended for switching applications involving AC, DC, or audio, which require wiring supervision. A common SLC input is used for all modules. Each module has its own address. A pair of rotary code switches is used to set the address of the first module from 01 to 94. The remaining modules are automatically assigned to the next five higher addresses.

Features & Benefits:
  • Each module has terminals for external supply circuit for powering devices on its NAC
  • There is a short circuit protection monitor for each module.
Certifications:
  • Pursuant to Part 15 of the FCC Rules
  • Tested and found to comply with the limits for a Class B digital device

Others

  • Standby Current
    • 2.25 milliampere
  • Output Current
    • 35 milliampere
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Standby Current
    • 2.25 milliampere
  • Output Current
    • 35 milliampere
  • Minimum Operating Humidity
    • 10 Percentage
  • Standby Current : 2.25 milliampere
  • Output Current : 35 milliampere
  • Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
alt
SC-6
Six Supervised Control Module