Fire Alarm Control Panels
Two Zone Conventional Fire Alarm Control Panel
The two zone conventional fire alarm control panels (FACPs) provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.
The two zone conventional fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. These FACPs are available in 120 V AC or 240 V AC. The two zone conventional FACPs provide reliable fire signaling protection for small- to medium-sized commercial, industrial, and institutional buildings.
Certifications:
• UL
• FM
• CSFM
• NYFD (MEA)
Certifications:- UL
- FM
- CSFM
- NYFD (MEA)
Others
- Maximum Battery Capacity
- 18
- For Use With
- Flush Mount
- Tamper Switches and Other Normally Open Contact Devices
- Pull Stations
- Two and Four Wire Smoke Detectors
- Backbox
- Water-Flow Devices
- Standby Current
- 4 milliampere
- Output Current
- 15 milliampere
- Application
- Fire Alarm Control Panel
Others
- Maximum Battery Capacity
- 18
- For Use With
- Flush Mount
- Tamper Switches and Other Normally Open Contact Devices
- Pull Stations
- Two and Four Wire Smoke Detectors
- Backbox
- Water-Flow Devices
- Standby Current
- 4 milliampere
- Output Current
- 15 milliampere
- Application
- Fire Alarm Control Panel
- Maximum Battery Capacity : 18
- For Use With : Flush Mount|Tamper Switches and Other Normally Open Contact Devices|Pull Stations|Two and Four Wire Smoke Detectors|Backbox|Water-Flow Devices
- Standby Current : 4 milliampere
- Output Current : 15 milliampere
- Application : Fire Alarm Control Panel
Image
SKU
Description
SK-2E
2-Zone Conventional Fire Alarm Control Panel, High Voltage, 220V
SK-2
Conventional Fire Alarm Control Panel, 2-Zone, 120V AC