https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire Alarm Control Panels

Vigilion Plus Control Panel

Vigilion Plus Control Panel accomodates and controls up to 200 devices including advanced fire sensors, interfaces, call points, alarm sounders and visual alarms. They are 1 to 4 loop control panel with or without a printer.

Vigilion Plus Control Panel brings control panels of 3 sizes managing 2, 4 or 6 loops each accommodating up to 200 devices including advanced fi re sensors, interfaces, call points, alarm sounders and visual alarms.

The Compact Plus 2 loop panels and Vigilon Plus 4 loop panels are available with integrated 24 hour standby and the 6 loop panel has full 72 hr standby capacity. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections. Vigilon’s back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-line x 40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements. Vigilon’s software allows network areas to be sectored to evacuate or alert status, or configured with pre-set delays.

Features & Benefits:
  • Integral EN54-4 PSU and battery standby for 24 hours (4 loop)
  • Integral EN54-4 PSU for 72 hours with external batteries (6 loop)
  • Vigilon’s advanced sensing technology and powerful software processing in the panel quickly identifies real fires
  • PC based commissioning tools allow complex fire plans to be configured
  • Advanced loop card technology allows for system status monitoring and diagnostics

Others

  • Maximum Battery Capacity
    • 2 x 21
  • Loop Capacity
    • 1 - 4

Others

  • Maximum Battery Capacity
    • 2 x 21
  • Loop Capacity
    • 1 - 4
  • Maximum Battery Capacity : 2 x 21
  • Loop Capacity : 1 - 4
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB