https://buildings.honeywell.com/us/en/search-results.html
×

Operating & Indicating Panels

EVS-LOC Local Operator Console

EVS-LOC local operator consoles are a powerful addition to any emergency voice system for mass notification purposes.

EVS-LOC Local Operator Console

EVS-LOC local operator consoles are a powerful addition to any emergency voice system for mass notification purposes. The consoles are a combination supervised remote microphone and annunciator, and meet UL requirements for a local operator console (LOC). The consoles have a supervised onboard microphone for live communications and its annunciator is capable of performing complete operation of the fire alarm system, including silencing and resetting. It has a large 4x40 LCD backlit screen with up to 160 available characters, providing ample space for messaging. The console also has four programmable buttons which can be used to minimize time spent executing complex or routine tasks. The console's emergency communication system operations includes an onboard supervised microphone, and all call and non-active call buttons that can quickly select all active or all non-active output groups. The system also lets you select an EVS message as a priority over fire. 

Features & Benefits:
  • Provides additional communications and control options
  • Useful for extending system access to additional areas of a building or mass notification network
  • Makes access to the communication system easier when immediate and timely communications are essential
  • Up to four EVS-LOCs can be added to a compatible emergency voice system for a total of five command units, providing control options which are critical during emergency events
  • For added flexibility, the console accepts programmable trigger inputs from external source
  • Up to 32 mappable speaker circuits can be connected on the EVS-LOC, extending reach during times when urgent emergency communication is required
Certifications:
  • UL 864 and UL 2572
  • NFPA 72 Local Protective Signaling Systems and Emergency Communication Systems
  • CSFM Approved 7165-0559:0500
Image
SKU
Description
alt
EVS-LOC
Local Operator Console, LCD Backlit Screen, 160 Characters, Surface or Flush Mounted