https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Operating & Indicating Panels

LCD Repeat Indicator

An affordable LCD repeat panel is available to support the SenTRI control panel. This neat unit can be powered from the SenTRI panel and is driven from a dedicated RS485 repeat output.

An affordable LCD repeat panel is available to support the SenTRI control panel. This neat unit can be powered from the SenTRI panel and is driven from a dedicated RS485 repeat output. The LCD repeat panel indicates Fire, Fault and Disablement information on a 40 character display, either directly as events occur or by accessing the logs via dedicated keys. A maximum of 4 Repeat Panels can be connected to a SenTRI control panel. This panel is compatible with SenTRI ONE, SenTRI TWO and SenTRI FOUR installations.

Features & Benefits:
  • Indication of Fire, Fault and Disablement information on a 40 character display
  • Dedicated RS485 Serial Link
  • Maximum of 4 Repeat Panels can be connected to a SenTRI control panel
Image
SKU
Description
alt
SENADV-IND
LCD Repeat Indicator: RS485 Serial Link: 21-30V DC: 0.75kg: 30 mA: 0 to 45C