Security Control Panels
MAXPRO® Series VMS/NVR workstations are built upon best-in-class components that provide the flexibility and scalability to design a video system suited to a variety of end user applications.
MPA2 door access control panels enable users to securely manage their system anywhere there’s an ethernet/internet connection — with no dedicated PC or software costs.
Mercury™ LP Series intelligent controllers are the next-generation advanced access control platform that run on embedded Linux.
NX1MPS metal enclosure starter kits are for NetAXS-123™ web-based access control systems and includes a 4A power supply and 7 AH battery backup.
NX1P enclosures and enclosure starter kits are for NetAXS-123™ web-based access control systems. Starter kit includes mini-mullion proximity reader.
Pre-wired 4-door control panel for NetAXS-4™ hybrid based access control system.
NXC1 control boards are a one door controller for NetAXS-123 hybrid access control panel.
NetAXS-4 access control panel starter kits provide solutions for installations of any size. Users can securely manage their system anywhere there's an internet connection — with no dedicated PC costs.
Standalone web-based access 4-Door starter kits with readers for NetAXS-4™ hybrid based access control systems.
NetAXS™ access control units enable users to manage their system anywhere there’s an internet connection — with no dedicated PC costs. The user-friendly design makes it simple to install and easy to operate and maintain.
PCWS201 WIN-PAK® SE workstations include a Dell workstation CPU, a Dell 17-inch flat screen LCD monitor, and a quick reference guide. Software is not included.
Noise suppression kits for the PRO32E1PS 4A power supply.
PRO32IC intelligent controllers are for use with PRO3200 Professional Series access modules.
PW6K1ICE is a full featured PoE single door access controller with many of the features of higher end controllers.
V128FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to 8 partitions and up to 128 zones/points using hardwired, wireless, and V-Plex® addressable technologies.
V250FBPT fire and burglary alarm control panels provide the ultimate protection for life and property. These panels support up to eight partitions and up to 250 zones/points using hardwired, wireless, and V-Plex® addressable technologies.
VistaKey single door access control systems are incredibly easy to install and configure. The state-of-the-art module maximizes security investments by integrating access control, intrusion detection and fire detection into one system.
The VISTA®-128BPT is a powerful member of the Honeywell Home family of commercial alarm panels, integrating burglary, CCTV, and access control functions.
Start your search with category name, product name, part number, etc.