https://buildings.honeywell.com/us/en/search-results.html

Security Control Panels

G2-12 Wired Kit

The Honeywell G2 series of intruder alarm systems is the ideal solution to protect small commercial sites with the flexibility and convenience of a wired, wireless or hybrid solution.

The Honeywell G2 series of intruder alarm systems is the ideal solution to protect small commercial sites with the flexibility and convenience of a wired, wireless or hybrid solution.

Flexible installation and operation options are achieved in a multiple system environment. The G2 can be programmed to operate as up to three fully independent sub systems plus a common area. This is ideal in landlord/tenant installations. G2 also allows integrated door control and set/unset from a card reader and optional connectivity to an IP network

Features & Benefits:
  • Full range of wireless sensors including DUAL TECĀ® motion sensor
  • Door control and set/unset capability using MAX4 proximity card reader
  • Programmable zone resistor values, to upgrade an existing installation
Certifications:
  • EN50131
  • PD6662:2010

Others

  • Number of Zones
    • 12

Others

  • Number of Zones
    • 12
  • Number of Zones : 12
Image
SKU
Description
alt
G2K3WR-01-C
G2 Wired Kit
alt
G2K3WR-01-C - MK8