https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Security Control Panels

Galaxy Flex Control Panel & Kit

Galaxy Flex Control Panel & Kits has a feature packed integrated intruder and access control security solution for small systems. This hybrid panel, based on a modular design, brings a new level of ease of installation.

Galaxy Flex takes reliability and robustness to the next level bringing you a fully integrated hybrid intruder alarm and door control security system for small to medium sized residential and commercial installations. With Galaxy Flex you can now switch between security Grade 2 and Grade 3 providing the right level of security for local regulatory compliance and automatic configuration for both security grades. Additional benefits include a lower inventory, reduced storage requirements and visible cost savings. Access control, easy programming automation and modular design enable simple setup and customisation, from the framework to the plastic box. Selectable security level from Grade 2 to 3 on a trusted platform.

Features & Benefits:
  • Encrypted multi-path IP communications (GSM/GPRS) and heartbeat monitoring
  • Polycarbonate housing equipped with battery monitoring and back tamper
  • Visual alarm verification (Grade 2 only)
  • Unrivalled reliability in the market.
  • Flexible and expandable for wide ranging market needs
  • API for 3rd party integrations with Building Management Systems
  • Smart enhancements
  • Improved flexibility (more groups, users, links, schedules, DCMs and Keypads)
  • Total communication coverage for ARCs with integration of 3rd party communications modules
  • Banking features for an easy and fast set up process
Certifications:
  • EN50131-3:2009
  • EN50131- 6:2008
Image
SKU
Description
alt
C017-E1-K11GI
FX100+ G3 Kit, 17AH, 2A EU, IP&GPRS, MK7
alt
C017-E1-K12
CONTROL PANEL Flex+ 100 Large Box + Mk7 Keyprox
alt
C017-E1-K11
Galaxy Flex Control Panel & Kit, FLEX 100 KIT, GRADE 3, 17AH BOX INCL, MK7 Keypad