https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Security Control Panels

Galaxy® Flex Control Panel

Galaxy® Flex Control Panel offers a highly competitive system for a greater number of zones and functionality. This hybrid intruder and door control security solution brings ease and flexibility to small- medium sized, Grade 2 security systems.

Galaxy® Flex Control Panel offers a highly competitive system for a greater number of zones and functionality. This hybrid intruder and door control security solution brings ease and flexibility to small- medium sized, Grade 2 security systems.

To meet the ever increasing demands on resources, installers need look no further than Galaxy Flex to optimise installation, programming time and costs. Inside the panel housing are custom moulded fitments that accommodate wireless, communications, expansion and other functionalities via modules that simply click in. Not only is it quick to install, the box is made of a robust flame-retardant polymer material which makes it less likely to be dented or damaged during installation.

Features & Benefits:
  • Alarm verification by image sequence gives up to 35 images per sequence with 10 image pre-alarm memory
  • Multiple communications options like GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
  • Users can remotely access and manage their Galaxy Flex system, anytime, anywhere using the GX Remote Control Mobile App
  • Flexible expansion up to 100 wired or wireless zones.
Certifications:
  • EN50131
  • PD6662:2010
  • BS8243:2010
  • Security Grade 2
  • Environmental Class II standards
Image
SKU
Description
alt
C007-L-E3
Control Panel, FX100, P3, Large Panel, E3
alt
C007-L-E1
Control Panel, FX100, P3, Large Panel, E1
alt
C007-L-E5
Control Panel, FX100, P3, Large Panel, E5 (NFa2p)