https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Security Control Panels

Medium Sized Galaxy Flex Control Panel

Medium Sized Galaxy Flex 20 (FX020) Control Panels are feature packed integrated intruder and access control security solution for small systems up to 20 zones that require Security Grade 2 compliance.

Galaxy Flex is a feature rich, fully compliant control panel offering ease and flexibility. With the latest enhancements users can go where they want, when they want, with total peace of mind. Innovative, intuitive and easy to use, Galaxy Flex is a fully equipped hybrid intruder alarm for residential and commercial applications. Now with added benefits to the already proven reliable and cutting-edge security solution, including three housing options, the introduction of a ‘night-set’ mode, and the GX Remote Control, a dedicated Mobile App allowing remote control at the touch of a button.

To meet the ever increasing demands on resources, installers need look no further than Galaxy Flex to optimize installation, programming time and costs. Inside the panel housing are custom molded fitments that accommodate wireless, communications, expansion and other functionalities via modules that simply click in. Not only is it quick to install, the box is made of a robust flame-retardant polymer material which makes it less likely to be dented or damaged during installation.

Take the wireless route when aesthetics are important or cabling is impractical or too expensive. Galaxy Flex offers the flexibility of wired and wireless in one robust system without compromising the reliability of the system thanks to Honeywell’s proven bi-directional radio and agile routing technologies. This extends the sensor battery life up to 5 years and because the sensors auto-detect, installation is quick and easy. Onsite programming and testing is quick and easy using the on-board USB to connect via laptop to the Remote Servicing Suite (RSS). Programming is quick and easy with Galaxy Flex’s intuitive Windows programming interface.

Features & Benefits:
  • Alarm verification by image sequence – ISN3010B4 records around 100 images at 640 x 352 pixels – Up to 35 images per sequence with 10 image pre-alarm memory – Images received by Honeywell PE alarm receiver
  • Multiple communications options GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
  • Mobile App Users can remotely access and manage their Galaxy Flex system, anytime, anywhere using the GX Remote Control Mobile App. Free to download from iTunes or Google Play App stores
  • Flexible expansion Up to 100 wired or wireless zones Up to 98 users Up to 98 wireless key fobs Protecting up to eight groups
  • Door control Up to four door controllers (DCMs) controlling up to eight doors Access event log records up to 1000 events Compatible with most Wiegand readers
Certifications:
  • Suitable for use in systems complying to EN50131-1: 2006 +A1:2009 and tested to EN50131-3: 2009; Security Grade 2; Environmental Class II; PD6662/2010: BS8243:2010

Others

  • Regulatory Approvals
    • EN50131; PD6662:2010; BS8243:2010; Security Grade 2, Environmental Class II standards
  • Number of Zones
    • 20

Others

  • Regulatory Approvals
    • EN50131; PD6662:2010; BS8243:2010; Security Grade 2, Environmental Class II standards
  • Number of Zones
    • 20
  • Regulatory Approvals : EN50131; PD6662:2010; BS8243:2010; Security Grade 2, Environmental Class II standards
  • Number of Zones : 20
Image
SKU
Description
alt
C005-M-E1
Flex Panel 20 10Ah Box
alt
C005-M-E2
Medium Sized Galaxy Flex 20 (FX020) Control Panel, 12-20 zones including 20 wireless, 4 Keyprox
alt
C005-M-E6
CONTROL PANEL FLEX20 Medium RU

Related Products