Security Control Panels
Mercury™ LP Series Intelligent Controller
Mercury™ LP Series intelligent controllers are the next-generation advanced access control platform that run on embedded Linux.
Mercury™ LP Series intelligent controllers are the next-generation advanced access control platform that run on embedded Linux. The enhanced platform offers an improved processor and increased memory, plus feature an embedded crypto memory chip that provides a secured layer of encryption to onboard sensitive data. Built on the Mercury open platform, intelligent controllers provide the necessary flexibility for OEMs, channel partners and end customers to choose the controller configuration that best fits their needs. For partners seeking a comprehensive and open access control platform, increased user capacity, and a reliable hardware platform running an expanded set of applications, Mercury LP Series intelligent controllers are the clear solution. It delivers a complete security and access control solution as well as innovative application extensions, interoperability and data security.
Features & Benefits:- Use of hardware with Mercury OEM partners’ software solutions
- Enhanced security with embedded crypto memory chip and data-at-rest encryption
- Secure channel security for reader connectivity with OSDP Protocol (PWLP1501, PWLP1502, and PWLP4502)
- UL 294 Recognized
- FCC Part 15 Class A
- CE Compliant
- RoHS (2011/65/EU & 2015/863)
- EU REACH (1907/2006)
- California Proposition 65
- NIST Certified Encryption