Security Control Panels
VISTAKEY Single Door Access Control System
VistaKey single door access control systems are incredibly easy to install and configure. The state-of-the-art module maximizes security investments by integrating access control, intrusion detection and fire detection into one system.
VistaKey single door access control systems are incredibly easy to install and configure. Designed to provide low-cost access control expansion for integration ready control panels, the state-of-the-art module maximizes security investments by integrating access control, intrusion detection and fire detection into one system. Installation costs are reduced by eliminating the need to install additional wiring, panels and software. VistaKey communicates with the control panel on a standard 2-wire V-Plex® polling loop. Access validation time is minimized through Honeywell’s patented Global Polling feature and special V-Plex protocol. Installation time is reduced through automatic enrollment and quick-start test functions. All programming can be accomplished locally by a keypad or remotely. Specific system events can be reported to the central station via Honeywell’s Contact ID.
Features & Benefits:- Supports 250 to 500 card holders and eight access groups
- A maximum of 4 to 15 doors (panel dependent)
- Wires on standard V-Plex polling loop
- Supports 26-bit standard HID® format
- Three input zones, supervised or unsupervised, can be used for door status monitoring
- Request-to-exit monitoring and cabinet monitoring (tamper)
- One open collector output trigger (sink 12mA at 12V DC)
- 512 to 1,000 (panel dependent) access control events recorded in VISTA event log
- Programmable locally from keypad or remotely from Compass Downloader
- UL 294
- UL
- CUL