https://buildings.honeywell.com/us/en/search-results.html

Security Graphic Software

X-SMART System Management Software

The X-SMART System Management Software includes mediun to small project management software. It is a server-side system resource platform and a client-side management system.

The X-SMART System Management Software is used to monitor the system status, make announcements, play audio, and manage logs. There are two kinds of X-SMART software to meet the different requirements of projects of different sizes. One is for small and medium sized project, and the other is for larger projects. These two kinds of software have the same operations. This is small to medium sized project

Features & Benefits:
  • Flexible management of operation authorizations
  • Provide multiple-layer map view for the buildings
  • Records and show all events logs
  • Support system data backup
  • Fault detection reports the device ID, Type, and IP address
  • Support system data backup

Others

  • For Use With
    • X-SMART System Management Software

Others

  • For Use With
    • X-SMART System Management Software
  • For Use With : X-SMART System Management Software
Image
SKU
Description
alt
X-SPT900
System Management Software: 1 sever and 1 client interface: Small Project System Management