Expansion Modules
2-Zone Remote Point Module
4190SN addressable V-Plex® modules are 2-zone expanders which allows use of the available expansion zones provided by ADEMCO controls that support V-Plex devices.
ADEMCO 4190SN addressable V-Plex® modules are 2-zone expanders which allows use of the available expansion zones provided by ADEMCO controls that support V-Plex devices. 4190SN modules consist of two detection loops, known as the left (primary) and right (secondary) loops. The left loop can be used for closed-circuit devices with or without EOLR supervision, open-circuit devices with EOLR supervision, and fast-response (10 millisecond) devices. Cut the correct jumpers and choose the correct resistor for the desired effect using the left loop. The right loop can be used for closed-circuit devices only. It has no EOLR supervision and a 400 millisecond response time. Jumpers do not affect the operation of the right loop. The right loop cannot be used alone.
The tamper/supervision response of a 4190SN module is determined by the zone response type assigned to the left loop zone. While the system is armed, tamper/supervisory faults will report as alarms if the left loop zone is assigned a burglary response type and will report as troubles if the left loop zone is assigned a non-burglary response type (i.e., fire, panic, aux). While the system is disarmed, tamper/supervisory will always report as troubles.
Certifications:
UL Listed for Fire and Burglary Installations
Certifications:- UL Listed for Fire and Burglary Installations
Others
- Maximum Output Current
- 2 milliampere
- Maximum Resistance
- 10 k?
- Maximum Loop Length
- 100 foot
- Maximum Operating Voltage
- 8 - 11 DC volt
Others
- Maximum Output Current
- 2 milliampere
- Maximum Resistance
- 10 k?
- Maximum Loop Length
- 100 foot
- Maximum Operating Voltage
- 8 - 11 DC volt
- Maximum Output Current : 2 milliampere
- Maximum Resistance : 10 k?
- Maximum Loop Length : 100 foot
- Maximum Operating Voltage : 8 - 11 DC volt