Expansion Modules
4100SM Serial Interface Module
4100SM serial interface modules can be used as direct-wire downloading devices for compatible control panels, interface for serial printers or PCs, or interface of a control panel to third-party home/facility automation hardware and software.
4100SM serial interface modules can be used for several devices. The modules can be used with direct-wire downloading devices used in conjunction with the Compass® downloading software to program compatible control panels without having to use a modem or telephone line. This is done by either connecting the module to the serial port of a PC or to a GSM communicating unit. Additionally, the modules can be used to interface devices used to connect a serial printer or a PC using the Honeywell Navigator Reporter software to control panels that feature event logging with printer output capabilities. The modules can also interface devices used to connect a control panel to third-party home/facility automation hardware and software.
The downloading function is applicable in UL listed installations only when someone is present at the site while downloading. 4100SM modules are UL Listed for use as an interface to an event logging printer. The modules are packaged with everything that is needed to connect the RS-232 serial port of most IBM-compatible fixed or portable PCs to the control panel.
Features & Benefits:
- Interface printer for VISTA-50P, VISTA-100, VISTA-128B, and VISTA-128FB
- Direct wire download interface for 4140XMP, VISTA-40, VISTA-50P, VISTA-100, VISTA-128B, and VISTA-128FB
- Packaged with: 1.5 ft alligator clip leads (4), 4142TR voltage trigger cable (9 pos.), 10 ft DB25 male to DB25 male RS-232 serial cable, DB25 female to DB25 female RS-232 gender changer, DB25 male to DB25 female null modem adapter, DB25 female to DB9 female adapter, bracket, and insulator
- UL Listed