Expansion Modules
4193SNP Addressable V-Plex® Input Expander
4193SNP addressable V-Plex® input expanders are ideal for systems where additional zone inputs are required.
4193SNP addressable V-Plex® input expanders are ideal for systems where additional zone inputs are required. These expanders provide one supervised and one unsupervised zone that are compatible with any conventional detection device providing a dry contact output. Examples of these devices are door and window contacts, motion, glass, smoke and heat detectors, fire pull stations, and help-request buttons. They can also be used to monitor machine status outputs for normal, trouble and alarm status, environmental conditions and in other critical status applications.
Features & Benefits:- Can be located anywhere along the 2-wire addressable V-Plex bus
- Converts any conventional detection device to an addressable device (conventional detector must provide dry contact output)
- System automatically learns device serial number so no DIP switch addressing is required
- Small size fits easily into most sensing detector enclosures or splice boxes
- Two-zone inputs: one supervised with 10K EOLR, one unsupervised loop
- Loop 1 provides a broad, 300Ω tolerance
- Supervised for open, shorted or normal circuit conditions
- UL Listed for commercial burglary and fire alarm applications
Image
SKU
Description
4193SNP
Addressable 2-Zone Input Expander for V-Plex Polling Loop Panels