https://buildings.honeywell.com/us/en/search-results.html

Expansion Modules

ECS-NVCM Network Voice Control Module

Network Voice Control Modules by Honeywell are an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.

Honeywell’s Network Voice Control Module is an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.

ECS-NVCM can be programmed to trigger Voice Aux events that can allow external audio to be played through the emergency system. ECS-NVCM has support for two types of fibre-option modules to convert wire to fibre namely SK-FML-Fibre-Optic Multi-Mode and SK-FSL-Fibre-Optic Single-Mode.

Features & Benefits:
  • LOC Priority is a programmable
  • 15 recordable message slots
  • 520Hz tones are available

Others

  • Maximum Output Current
    • 0.053 ampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Device Type
    • Control Module

Others

  • Maximum Output Current
    • 0.053 ampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Device Type
    • Control Module
  • Maximum Output Current : 0.053 ampere
  • Maximum Operating Humidity : 93 Percentage
  • Device Type : Control Module
Image
SKU
Description
alt
ECS-NVCM
Network Voice Control Module: 59 mA Standby: 24 V DC: 32F to 120F