https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

Four way relay

Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.

Four way relay interface is I/F Plastic Box with maximum operating Voltage 125 Va.c. or 150 Vd.c.

Features & Benefits:
  • Operating Voltage is 8.5 - 16V
  • Resistance is 280 - (42mA)
  • Rated current is 1.25mA
  • Maximum operating Voltage is 125 V a.c. or 150 V d.c

Others

  • Maximum Resistance
    • 280 ?
  • Maximum Operating Voltage
    • 8.5 - 16 volt

Others

  • Maximum Resistance
    • 280 ?
  • Maximum Operating Voltage
    • 8.5 - 16 volt
  • Maximum Resistance : 280 ?
  • Maximum Operating Voltage : 8.5 - 16 volt
Image
SKU
Description
alt
C074
RELAY 4 Way Interface Boxed