https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

Galaxy Card Reader Interface

Honeywell's Galaxy range includes Card sReader interfaces which allows a very simple and quick way for the user to add new Access Control cards to the Database via User management Suite software.

Galaxy Card Reader interface are a part of Honeywell which allows a very simple and quick way for the user to add new Access Control cards to the Database via User management Suite software. Any Wiegand reader can be connected and it should be the same type as is used for the access control on that site. No reader is supplied with this interface. Powered over USB.

Image
SKU
Description
alt
C086
READER INTRUSION Dimension PC

Related Products