https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

Galaxy One Way Relay Interface

Galaxy Module A060 are One Way Relay Interface One way general purpose relay interface.

Galaxy Module A060 are One Way Relay Interface One way general purpose relay interface.

Features & Benefits:
  • Operating Voltage 8.5 to 16V
  • Resistance 280 - (42mA)
  • Rated current 1.25mA
  • Maximum operating Voltage 125V AC or 150V DC
Certifications:
  • EN50131-1 Security Grade 3
  • Environmental Class II

Others

  • Maximum Resistance
    • 280 ?
  • Maximum Operating Voltage
    • 8.5 - 16 volt

Others

  • Maximum Resistance
    • 280 ?
  • Maximum Operating Voltage
    • 8.5 - 16 volt
  • Maximum Resistance : 280 ?
  • Maximum Operating Voltage : 8.5 - 16 volt
Image
SKU
Description
alt
A060
RELAY BOARD 62