https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

GalaxyFlex Trigger Module

The GalaxyFlex Trigger Module acts as an output expander which allows the Flex panel to easily activate and control third party devices such as communicators, CCTV, lighting and access control systems without the need for an additional controller.

The GalaxyFlex Trigger Module acts as an output expander which allows the Flex panel to easily activate and control third party devices such as communicators, CCTV, lighting and access control systems without the need for an additional controller.

Features & Benefits:
  • Conveniently mounted inside the panel
  • Allows control of third party devices
  • Provides 8 additional trigger outputs to the control panel
  • Output rating 30mA per output
Certifications:
  • HSG-Flex-08-EN(0215)DS-E
Image
SKU
Description
alt
A071-00-01
Intruder Flex Trigger Module GX Kit
alt
A071-00-02
Trigger Module (pull up resistors)