https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

Remote Telephone Zone Module

ECC-RTZM remote telephone zone modules allow for secure access to the ECC-50/100(E) emergency command center via cell phone or a remote telephone means.

ECC-RTZM remote telephone zone modules allow for secure access to the ECC-50/100(E) emergency command center via cell phone or a remote telephone means. Authorized personnel can broadcast live or pre-recorded messages over selected speaker zones on the ECC50/100(E) by calling into remote telephone zone modules and initiating events. Modules add another level of accessibility to the ECC-50/100(E) for triggering mass notification events for non-UL Listed applications. In the event of an emergency, a trained user would have the ability to dial into telephone zone modules remotely to initiate prerecorded messages or perform a live page by using touch-tone-based activation through dual-tone multi frequency. For an added level of security, modules provide password-based authentication so that only users who are issued a 4-digit password can be granted access to the system.

For faster preapproved access, seamless caller-ID based authentication will allow up to five telephones to be pre-configured for immediate paging without password authentication required. Remote telephone zone modules easily mount in the ECC-50/100(E) cabinet behind the batteries and plugs into a J9 connector on the main control board. Use of remote telephone zone modules with the ECC-50/100(E) requires the approval of local authority having jurisdiction. It is not UL 864 or UL 2572 listed.

Features & Benefits:
  • Accessible from any land line or cellular phone
  • Web-based programming for fast commissioning
  • Initiates message activation or live paging on the ECC-50/100(E)
  • Connects to a remote telephone line on a PBX System
  • Allows for all call or selective zone activation, up to 24 selectable zones
  • 16 programmable speaker zone groups for initiating multiple speaker zones simultaneously
  • Live messaging or pre-programmed messages can be activated
  • Can be configured for English, Spanish, French, and Portuguese capability during ECC-RTZM programming

Others

  • Network Type
    • PSTN
  • Overall Cabinet Width
    • 6.312 inch
  • Overall Cabinet Height
    • 5.625 inch
  • Compatible Intelligent Devices
    • ECC-50/100
    • ECC-50/100 (E) Emergency Voice Evacuation System
  • Standby Current
    • 0.05 ampere
  • Maximum Input Power
    • 24 voltage direct current
  • Maximum Output Current
    • 0.06 ampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Compatible Mounts & Enclosures
    • Cabinet
  • Application
    • Auditoriums
    • Restaurants
    • Schools
    • Factories
    • Military Facilities
    • Dormitories
    • Places of Worship
    • Theaters
  • Networkable or Standalone
    • Networkable

Others

  • Network Type
    • PSTN
  • Overall Cabinet Width
    • 6.312 inch
  • Overall Cabinet Height
    • 5.625 inch
  • Compatible Intelligent Devices
    • ECC-50/100
    • ECC-50/100 (E) Emergency Voice Evacuation System
  • Standby Current
    • 0.05 ampere
  • Maximum Input Power
    • 24 voltage direct current
  • Maximum Output Current
    • 0.06 ampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Compatible Mounts & Enclosures
    • Cabinet
  • Application
    • Auditoriums
    • Restaurants
    • Schools
    • Factories
    • Military Facilities
    • Dormitories
    • Places of Worship
    • Theaters
  • Networkable or Standalone
    • Networkable
  • Network Type : PSTN
  • Overall Cabinet Width : 6.312 inch
  • Overall Cabinet Height : 5.625 inch
  • Compatible Intelligent Devices : ECC-50/100|ECC-50/100 (E) Emergency Voice Evacuation System
  • Standby Current : 0.05 ampere
  • Maximum Input Power : 24 voltage direct current
  • Maximum Output Current : 0.06 ampere
  • Maximum Operating Humidity : 93 Percentage
  • Compatible Mounts & Enclosures : Cabinet
  • Application : Auditoriums|Restaurants|Schools|Factories|Military Facilities|Dormitories|Places of Worship|Theaters
  • Networkable or Standalone : Networkable