https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

RF Portal Wireless Module

The new RF Portal wireless system expander module enables a total wireless offering for Honeywell’s Galaxy Dimension and G2 intruder alarm systems. There can be up to eight RF portals in an installation.

The new RF Portal wireless system expander module enables a total wireless offering for Honeywell’s Galaxy Dimension and G2 intruder alarm systems, making wireless possible for all types and sizes of installations. There can be up to eight RF portals in an installation which coupled with unique bidirectional radio and agile routing technologies, ensures that the wireless sensors and the control panel can talk to each other using the strongest available signal path. RF Portal wireless module Provides connection of 192 wireless detectors and 100 key fobs to one Galaxy Dimension control panel The operating frequency of the system complies with Russian standards. Patented, routed two-way communication technology with radio channel monitoring and signalling control enables communication between the control panel and wireless detectors.

Features & Benefits:
  • Bi-directional wireless interface
  • Up to 8 RF portals can be used on Galaxy Dimension
  • Supports both Alpha and V2 protocol wireless sensors
  • Up to 196 wireless zones
  • Unlike the RF RIO, wireless programming stored in the panel and can be accessed using the Remote Servicing Suite (RSS)
  • Detectors can be programmed via the Remote Servicing Suite before being sent to site
  • Up to 100 key fobs
  • Full bi-directional agile routing (patented technology)
  • Compliant to EN50131-1 security grade 2, Environmental Class II
Image
SKU
Description
alt
C079-50
RF Portal Alpha TRX-NFA2P
alt
C079-22
RF Portal Wireless Module, Galaxy Dimension, 8 RF, 100 Key fob, 192 wireless detectors
alt
C079-2
G2 RF Portal
alt
C079-P-C
X-RF Portal Trx-Special Case

Related Products