https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Expansion Modules

Serial/Parallel Printer Interface Module

ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel (FACP) to print real-time logs of system events, detector status reports, and event histories.

ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel (FACP) to print real-time logs of system events, detector status reports, and event histories. ANN-S/PG interface modules and FACPs communicate over a 2-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-S/PG interface modules may be connected to the ANN-Bus of each FACP.

Features & Benefits:
  • Auto-configure menu selection allows programmer to bring all devices attached to the ANN-BUS online quickly
  • Surface mounts directly to wall
  • Can be remotely located up to 6,000 ft (1,829 m) from the panel
  • May be powered by 24V DC from the host FACP or by remote power supply
  • Connects a remote printer using a standard cable (DB-9 for a serial printer; DB-25 for a parallel printer)
Certifications:
  • Listed to UL Standard 864, 9th Edition
  • UL: S2424
  • CSFM: 7120-0075:0213
  • MEA: 442-06-E

Others

  • Product Type
    • Serial
  • Maximum Operating Humidity
    • 0.93 Percentage

Others

  • Product Type
    • Serial
  • Maximum Operating Humidity
    • 0.93 Percentage
  • Product Type : Serial
  • Maximum Operating Humidity : 0.93 Percentage