https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

8 Output Monitored Control Channel Module

8 Output Monitored Control Channel Modules are especially suited to control automatic fire extinguishing systems, and can be used both for controlling directional and releasing solenoid valves and evacuation visual and audible alarm devices.

8 Output Monitored Control Channel Modules are especially suited to control automatic fire extinguishing systems, and can be used both for controlling directional and releasing solenoid valves and evacuation visual and audible alarm devices. During operation, each channel is cyclically tested by the module through reversal of output signal for approximately 200 hundreds of microseconds. In case of difference between the set signal and the measured one, the control panel promptly signals a fault. Several channels can be connected in parallel in order to increase the output current. This module can be duplicated in fault tolerant systems; in this case, the two modules shall be placed on adjacent racks in the same position. In this configuration, the eight output lines are connected to both modules.

Features & Benefits:
  • It has 8 output
  • Several channels can be connected in parallel in order to increase the output current
  • Automatic output protection
  • Each one of the eight channels on the front panel includes two status LEDs
  • Test of channels is performed every 2 seconds
Certifications:
  • Applicable up to SIL 3 according to IEC 61508

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 35 milliampere
  • Type
    • Initiating Circuit Card
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 38 milliampere
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • UL
  • Maximum Output Current
    • 0.5
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Includes
    • Terminal Board
  • Maximum Standby Current
    • 35 milliampere
  • Type
    • Initiating Circuit Card
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 38 milliampere
  • Maximum Output Voltage
    • 24 voltage direct current
  • Approved Location
    • UL
  • Maximum Output Current
    • 0.5
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Includes : Terminal Board
  • Maximum Standby Current : 35 milliampere
  • Type : Initiating Circuit Card
  • Supported Wiring Configuration : Class B
  • Alarm Current : 38 milliampere
  • Maximum Output Voltage : 24 voltage direct current
  • Approved Location : UL
  • Maximum Output Current : 0.5
  • Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
alt
S81-F5001-1-UL-Sub
Monitored Control Channel Module, 8 Output, 22-29V DC, 500mA, -5/+50 C, 95%