I/O Modules
Addressable Dual Monitor Module
Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).
Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels. The monitor nodules act as an interface to contact devices, such as water flow switches and pull stations.
Features & Benefits:- Simultaneously monitor two circuits with unique addresses
- Support for Class B wiring
- LED that flashes green during normal states and turns a solid red during an alarm
- Attractive ivory cover plate
- Rotary address switches that allow for fast installation
- SEMS screws that allow for easy wiring
- UL Listed
- CSFM Approved
- City of New York Approved
Others
- Alarm Current
- 750 µA
- Approved Location
- UL Listed
- City of New York Approved
- CSFM Approved
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
Others
- Alarm Current
- 750 µA
- Approved Location
- UL Listed
- City of New York Approved
- CSFM Approved
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- Alarm Current : 750 µA
- Approved Location : UL Listed|City of New York Approved|CSFM Approved
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 DC volt
Image
SKU
Description
SK-MONITOR-2
Addressable Dual Monitor Module, 15 to 32V DC, Fully Supervised