https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Addressable Relay Module

Farenhyt Addressable Relay Modules are addressable relay modules with six Form-C relays for use with Silent Knight IFP-series fire alarm control panels to switch discrete contacts by code commands.

Farenhyt Addressable Relay Modules are addressable relay modules with 6 Form-C relays for use with Silent Knight IFP-series fire alarm control panels to switch discrete contacts by code commands. If needed, a maximum of three unused modules can be disabled on the relay boards. They can be used for virtually any normally open or normally closed applications. Each Addressable Relay Module is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the relay module, the relay module is triggered by the Fire Alarm Control Panel.

Features & Benefits:
  • Relay programming is completely flexible–can be mapped to zone conditions
  • Individual LED for each relay contact
  • Two module mounting in the IDP-ACB cabinet
  • Up to three unused modules can be disabled
  • Rotary address switches for fast installation
  • Mounting hardware included
Certifications:
  • UL

Others

  • LED Current
    • 0.255 milliampere
  • Alarm Current
    • 0.255 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 15 DC volt
    • 15 - 32 DC volt

Others

  • LED Current
    • 0.255 milliampere
  • Alarm Current
    • 0.255 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Cabinet Depth
    • 2-1/8 inch
  • Maximum Operating Voltage
    • 15 DC volt
    • 15 - 32 DC volt
  • LED Current : 0.255 milliampere
  • Alarm Current : 0.255 milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Relay Voltage : 30 DC volt
  • Relay Current : 3 ampere
  • Cabinet Depth : 2-1/8 inch
  • Maximum Operating Voltage : 15 DC volt|15 - 32 DC volt
Image
SKU
Description
alt
IDP-RELAY-6
Relay Module, 15-12V, 1.45mA, Form C Relay, 12-18 AWG Plug-in -Terminal