I/O Modules
Addressable Zone Interface Module
Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).
Addressable zone interface modules are intelligent 2-wire interface modules designed for use with the Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allow a Silent Knight FACP to interface and monitor 2-wire conventional smoke detectors. Addressable zone interface modules are addressed through the SLC loop of the FACP. They transmit the status of a full zone of 2-wire detectors to the FACP. Normal, open, or alarm are the potential statuses of a zone. Addressable zone interface modules supervise the zones of the detectors and the connection of the external power supply.
Features & Benefits:- Fully supervised
- Support for Style B and Style D wiring
- LED that flashes green during normal states, and turns a solid red during an alarm
- Rotary address switches for fast installation
- SEMS screws allow for easy wiring
- UL Listed
Others
- Minimum External Power Supply Voltage
- 24 DC volt
- End of Line Resistance
- 3.9 kO
- For Use With
- 6820 Addressable Fire Alarm Control Panel
- 6700 Addressable Fire Alarm Control Panel
- 5808 Addressable Fire Alarm Control Panel
- 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 6808 Addressable Fire Alarm Control Panel
- 5820XL Addressable Fire Alarm Control Panel
- 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5700 Addressable Fire Alarm Control Panel
- Number of Zones
- 1
- Alarm Current
- 90 milliampere
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Cabinet Depth
- 2-1/8 inch
- Normal Input Current
- 12 milliampere
- Maximum Operating Voltage
- 15 - 32 DC volt
- 15 DC volt
Others
- Minimum External Power Supply Voltage
- 24 DC volt
- End of Line Resistance
- 3.9 kO
- For Use With
- 6820 Addressable Fire Alarm Control Panel
- 6700 Addressable Fire Alarm Control Panel
- 5808 Addressable Fire Alarm Control Panel
- 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 6808 Addressable Fire Alarm Control Panel
- 5820XL Addressable Fire Alarm Control Panel
- 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
- 5700 Addressable Fire Alarm Control Panel
- Number of Zones
- 1
- Alarm Current
- 90 milliampere
- Approved Location
- UL Listed
- Maximum Operating Humidity
- 93 Percentage
- Cabinet Depth
- 2-1/8 inch
- Normal Input Current
- 12 milliampere
- Maximum Operating Voltage
- 15 - 32 DC volt
- 15 DC volt
- Minimum External Power Supply Voltage : 24 DC volt
- End of Line Resistance : 3.9 kO
- For Use With : 6820 Addressable Fire Alarm Control Panel|6700 Addressable Fire Alarm Control Panel|5808 Addressable Fire Alarm Control Panel|6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|6808 Addressable Fire Alarm Control Panel|5820XL Addressable Fire Alarm Control Panel|5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5700 Addressable Fire Alarm Control Panel
- Number of Zones : 1
- Alarm Current : 90 milliampere
- Approved Location : UL Listed
- Maximum Operating Humidity : 93 Percentage
- Cabinet Depth : 2-1/8 inch
- Normal Input Current : 12 milliampere
- Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
Image
SKU
Description
SK-ZONE
Addressable Zone Interface Module, 2 Wire, Fully Supervised