https://buildings.honeywell.com/us/en/search-results.html
×

I/O Modules

ADPRO® Ethernet I/O Base Unit

ADPRO® Ethernet I/O base units with LED indicators, contact inputs, and relay outputs are controlled by an ADPRO NVR+ device (FastTrace™ 2 Series, iFT Series, iFT Gateway).

ADPRO� Ethernet I/O Base Unit

ADPRO® Ethernet I/O base units with LED indicators, contact inputs, and relay outputs are controlled by an ADPRO NVR+ device (FastTrace™ 2 Series, iFT Series, iFT Gateway). The host system controls the Ethernet I/O units through the Ethernet network (10 Mbps network only). The base unit offers four monitored or unmonitored inputs for voltage-free contacts (idle, alarm, tamper short circuit, tamper open circuit). It includes four relay outputs (voltage-free switch-over contacts) with status LED. The base unit has three LED indicators for system status (red = recording; yellow = fault; green = power supply). The base unit is mounted on a DIN rail and extendible with one to three extension units. Extension units are powered from the base unit.

Others

  • Number of Inputs
    • 4
  • Input and Output Type
    • Relay

Others

  • Number of Inputs
    • 4
  • Input and Output Type
    • Relay
  • Number of Inputs : 4
  • Input and Output Type : Relay
Image
SKU
Description
alt
49841000
ADPRO Ethernet PoE Module, 4I-4O