https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Analog Addressable Device Control Card

Analog Addressable Device Control card for addressable devices that require APOLLO DISCOVERY and XP95 protocols.With these protocols a wide range of fire detectors, push buttons, optic-acoustic signaling and input/command modules are available.

Analog Addressable Device Control card for addressable devices that require APOLLO DISCOVERY and XP95 protocols. With these protocols a wide range of fire detectors, push buttons, optic-acoustic signalling and input/command modules are available. Through two connection and feeder cables, the card communicates with all devices connected on the loop, periodically polling them or receiving calls (interrupt) from the devices that have detected a status variation. Alarming occurs after the information has been processed, through specific algorithms for the devices; e.g. smoke detectors can provide dynamic alarm thresholds that adjust themselves to compensate for optic sensing element contamination

Features & Benefits:
  • Non redundant (note 1)
  • Can be hot-swapped (note 2)
  • 127 multichannel addresses
  • Loop connection (farthest point at 1500 meters)
  • Detector sensitivity selectable during the configuration of the panel
  • Sensors and wireless interface units XPander
  • Periodical functionality self-testing of card and all connected devices
  • SMD technology multilayer circuit
  • Front plug-in on 19'' rack, with locking screws
Certifications:
  • Sensors certified to EN54

Others

  • Approved Location
    • EN 54
    • SIL2
  • Mounting Type
    • Wall

Others

  • Approved Location
    • EN 54
    • SIL2
  • Mounting Type
    • Wall
  • Approved Location : EN 54|SIL2
  • Mounting Type : Wall
Image
SKU
Description
alt
F7009
EN ANALOG ADDRESSABLE LOOP-Apollo PROTOC