https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

I/O Modules

ANN-I/O LED Driver Module

ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators.

ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators. They come in a plastic enclosure that may be mounted inside a custom annunciator or accessory cabinet and can drive up to 40 LEDs. ANN-I/O modules and the FACP communicate over a 2-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.

Features & Benefits:
  • Minimal programming
  • Each ANN-I/O module drives up to 40 LEDs
  • Programmable to indicate activity for points or zones
  • Can be remotely located up to 6,000 ft (1,829 m) from the panel
  • May be powered by 24V DC from the host FACP or by remote power supply
  • Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
Certifications:
  • UL: S2424
  • ULC
  • CSFM: 7120-0075:0213
  • MEA: 442-06-E

Others

  • Transmission Distance
    • 1829 metre
    • 6000 foot

Others

  • Transmission Distance
    • 1829 metre
    • 6000 foot
  • Transmission Distance : 1829 metre|6000 foot