I/O Modules
ANN-RLY Relay Module
ANN-RLY relay modules provide 10 programmable Form C relays when used with compatible fire alarm control panels (FACPs).
ANN-RLY relay modules provide 10 programmable Form C relays when used with compatible fire alarm control panels (FACPs). These modules may be mounted inside the FACP main circuit board chassis or in the battery area of the enclosure using an optional mounting bracket. ANN-RLY modules and FACPs communicate over a 2-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.
Features & Benefits:- Minimal programming
- Provides 10 programmable Form C relays with functions including alarm, trouble, supervisory, AC Loss, water flow delay, input zones and silenceable alarm
- May be powered by 24V DC from the host FACP or by remote power supply
- Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
- Listed to UL Standard 864, 9th Edition
- UL: S2424
- ULC
- FM Approved
- Fire Dept. of New York: #COA 6177
- CSFM: 7120-0075:0222
- MEA: 333-07-E
Others
- For Use With
- MS-9050UD
- MS9600(UD)LS
- MS-9200UDLS
- ES-50X
- MS-10UD
- MRP-2002
- MS-5UD
- MRP-2001
- Alarm Current
- 75 milliampere
- Approved Location
- Fire Dept. of New York#COA 6177
- UL Listed S2424
- MEA 333-07-E
- CSFM 7120-0075-0222
- Relay Channels
- 10
- Maximum Operating Humidity
- 93 Percentage
- Relay Current
- 2 ampere
- Relay Voltage
- 30 AC/DC volt
- Maximum Operating Voltage
- 24 DC volt
- Relay Contact Configuration
- Form C
Others
- For Use With
- MS-9050UD
- MS9600(UD)LS
- MS-9200UDLS
- ES-50X
- MS-10UD
- MRP-2002
- MS-5UD
- MRP-2001
- Alarm Current
- 75 milliampere
- Approved Location
- Fire Dept. of New York#COA 6177
- UL Listed S2424
- MEA 333-07-E
- CSFM 7120-0075-0222
- Relay Channels
- 10
- Maximum Operating Humidity
- 93 Percentage
- Relay Current
- 2 ampere
- Relay Voltage
- 30 AC/DC volt
- Maximum Operating Voltage
- 24 DC volt
- Relay Contact Configuration
- Form C
- For Use With : MS-9050UD|MS9600(UD)LS|MS-9200UDLS|ES-50X|MS-10UD|MRP-2002|MS-5UD|MRP-2001
- Alarm Current : 75 milliampere
- Approved Location : Fire Dept. of New York#COA 6177|UL Listed S2424|MEA 333-07-E|CSFM 7120-0075-0222
- Relay Channels : 10
- Maximum Operating Humidity : 93 Percentage
- Relay Current : 2 ampere
- Relay Voltage : 30 AC/DC volt
- Maximum Operating Voltage : 24 DC volt
- Relay Contact Configuration : Form C
Image
SKU
Description
ANN-RLY
FACP Relay Module