I/O Modules
CIPer™ Model 30 Expansion I/O Module
CIPer™ Model 30 expansion I/O modules add additional I/O points.
CIPer™ Model 30 expansion I/O modules add additional I/O points.
Others
- Control Software
- WEBs-N4
- For Use With
- CIPer 30
- Concentrator Type
- 2-Wired
- Maximum Output Voltage
- 30 voltage alternating current
- Terminal Type
- Removable
- Relay Current
- 1.5 ampere
- Mounting Type
- DIN Rail
- Panel
- Minimum Operating Voltage
- 20 voltage alternating current
- Type
- I/O Module
- Maximum Power Consumption
- 100 volt amp
- Approved Location
- FCC Part 15
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Maximum Operating Voltage
- 30 voltage alternating current
- 20 - 30 voltage alternating current
Others
- Control Software
- WEBs-N4
- For Use With
- CIPer 30
- Concentrator Type
- 2-Wired
- Maximum Output Voltage
- 30 voltage alternating current
- Terminal Type
- Removable
- Relay Current
- 1.5 ampere
- Mounting Type
- DIN Rail
- Panel
- Minimum Operating Voltage
- 20 voltage alternating current
- Type
- I/O Module
- Maximum Power Consumption
- 100 volt amp
- Approved Location
- FCC Part 15
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Maximum Operating Voltage
- 30 voltage alternating current
- 20 - 30 voltage alternating current
- Control Software : WEBs-N4
- For Use With : CIPer 30
- Concentrator Type : 2-Wired
- Maximum Output Voltage : 30 voltage alternating current
- Terminal Type : Removable
- Relay Current : 1.5 ampere
- Mounting Type : DIN Rail|Panel
- Minimum Operating Voltage : 20 voltage alternating current
- Type : I/O Module
- Maximum Power Consumption : 100 volt amp
- Approved Location : FCC Part 15
- Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Operating Humidity : 95% (Non-Condensing)
- Minimum Operating Humidity : 5% (Non-Condensing)
- Maximum Operating Voltage : 30 voltage alternating current|20 - 30 voltage alternating current
Image
SKU
Description
WEB-O3022H
Small Expansion Module, 7 Mixed I/O, 3 UI, 2 BO, 2 UIO
WEB-O9056H
Large Expansion Module, 20 Mixed I/O, 9 UI, 6 BO, 5 UIO