https://buildings.honeywell.com/us/en/search-results.html

I/O Modules

Compact Industrial Fire Controller

The Compact Industrial Fire Controller provides an integrated industrial protection system that includes flame, gas and smoke detection, suppression and extinguishing capability.

The Compact Industrial Fire Controller provides an integrated industrial protection system that includes flame, gas and smoke detection, logic control and networking equipment, suppression and extinguishing capability, public address, sounders, beacons, and other safety components.

Each panel comprised of an enclosure, display, a redundant CPU, and up to 8 I/O cards. The number and type of I/O cards are selected based on the protection needs of the facility. The panels have a single or dual redundant power supply to match either requirement.

Features & Benefits:
  • 1 suppression zone per I/O card
  • 99 input, 99 output, 99 association points per zone
  • Power Supply and CPU Redundancy
  • Networking panels with TCP/IP protocol
  • Modbus RTU/Modbus TCP Protocols for interfacing with third party systems
  • 300 programmable fire zones and intrusion zones
  • Hot-swap with all I/O cards, CPUs, and display
  • Addressable eight I/O cards maximum
  • Fire Suppression, Fire Detection and Gas Detection
Certifications:
  • ATEX
  • IEC61508; SIL2 Certified
  • IEC60079-29-1
  • IEC60079-29-3
  • N12094
  • EN54-2, EN54-4
  • UL864
Image
SKU
Description
alt
HS81-HS/C-Double-R
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Double Power Supply, Red Cab
alt
HS81-HS/L-Single-R
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, EN Compact Panel, Single Power Supply, Red Cab
alt
HS81-HS/L-DLB-EX
Compact Panel With Double Supp, Double Cpu Installed In Exd Enclosures
alt
HS81-HS/M-Single
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Marine Compact Panel, Single Power Supply
alt
HS81-HS/C-Single-R
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Single Power Supply, Red Cab
alt
HS81-HS/C-Double
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Double Power Supply
alt
HS81-HS/C-Single
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Single Power Supply
alt
HS81-HS/L-DOUBLE-R
EN Compact Dbl CPU Dbl supply-Red Cab
alt
HS81-HS/L-Single
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Single Power Supply
alt
HS81-HS/L-Double
Compact Industrial Fire Controller, 8 Slots, 700x500x250mm, Double CPU, Double Power Supply